CUS10I30A

EOL announced

Schottky barrier diode

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Internal Connection Single
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name US-FLAT
Package Image US-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.25×2.5×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 1 A
Repetitive Peak Reverse Voltage VRRM 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.39 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=30V 0.06 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open