CUHS10F60

Small-signal Schottky barrier diode

Description

Feature High breakdown voltage / Low leakage current
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOD-323HE (US2H)
Package Image US2H
Package Code SOD-323HE
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.4×0.60
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 1 A
Reverse Voltage VR 60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
130 pF
Forward Voltage (Max) VF IF=100mA 0.41 V
Forward Voltage (Max) VF IF=500mA 0.51 V
Forward Voltage (Max) VF IF=1000mA 0.62 V
Forward Voltage (Typ.) VF IF=100mA 0.36 V
Forward Voltage (Typ.) VF IF=500mA 0.46 V
Forward Voltage (Typ.) VF IF=1000mA 0.56 V
Reverse Current (Max) IR VR=60V 0.040 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2018

Mar,2019

Dec,2023

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
CUHS10F60,H3F 3000 Yes General Use

Applications

Wireless Charger
Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open