Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Unidirectional |
Application | Power supply |
RoHS Compatible Product(s) (#) | Please contact us. |
package name (TOSHIBA) | SOD-963 (CST2C) |
---|---|
Package Image | |
package code | SOD-963 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×0.8×0.48 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
Peak pulse current (IEC61000-4-5) | IPP | 60 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 10 | V |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
280 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=16A to 30A | 0.08 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 10.5 | V |
Reverse Current (Max) | IR | VRWM=10V | 0.1 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs