DF2S12P2CTC

Not Recommended for New Design

ESD protection diode (standard type, single)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application Power supply
RoHS Compatible Product(s) (#) Please contact us.

Package Information

package name (TOSHIBA) SOD-963 (CST2C)
Package Image Toshiba DF2S12P2CTC ESD protection diode (standard type, single) product CST2C package image
package code SOD-963
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×0.8×0.48
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-30 kV
Peak pulse current (IEC61000-4-5) IPP 60 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 10 V
Total Capacitance (Typ.) CT VR=0V
f=1MHz
280 pF
Dynamic resistance (Typ.) Rdyn IPP=16A to 30A 0.08 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 10.5 V
Reverse Current (Max) IR VRWM=10V 0.1 μA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open