TC78H600FNG

Brush motor driver IC

Description

Function 4 function modes (CW / CCW / STOP / Short BRAKE) / PWM control
Application Scope DC motor drivers / General-purpose
Class 2-channel full-bridge driver for brushed DC motors
Number of drive motors (brush moter) 2
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP20-P-225-0.65A
Package Image SSOP20-P-225-0.65A
Pins 20
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(ave) 0.8 A
Output Current IOUT(peak) 1.0 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Supply Voltage VCC 6 V
Output Voltage VO 18 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2022

Sep,2024

Sep,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open