Function | Octal Bus Buffer with Output Series Resistor |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSSOP20 |
---|---|
Package Image | |
Pins | 20 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×6.4×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply Voltage (Min) | VCC | - | 4.5 | V |
Supply Voltage (Max) | VCC | - | 5.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs