Not Recommended for New Design
Darlington driver
Number of Circuits | 7 |
---|---|
Input Resistor (Ω) | 2.7kΩ |
RoHS Compatible Product(s) (#) | Available |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TBD62003AFWG | Different package and similar characteristics | - |
TBD62003AFG | Almost same package but similar characteristics | - |
Toshiba Package Name | SOP16-P-225-1.27 |
---|---|
Pins | 16 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 500 | mA |
Operational Temperature | Topr | -40 to 85 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Breakdown Voltage | VCE(SUS) | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs