TLP292-4

Photocoupler (phototransistor output)

Description

Feature 2.3mm low-profile package / AC input / Low input current drive
Application Scope Communication interface / PLC / Power supply
Function Low IF
Number of Circuits 4
Input type AC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16
Package Image SO16
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×7.0×2.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.3 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Current Transfer Ratio (Max) CTR IF=+/-5mA
VCE=5V
rank=GB
600 %
Current Transfer Ratio (Max) CTR IF=+/-5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=+/-5mA
VCE=5V
rank=GB
100 %
Current Transfer Ratio (Min) CTR IF=+/-5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2018

Dec,2023

Sep,2024

Sep,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Current Transfer Ratio
(%)
VDE
TLP292-4(4LGBTPE 2000 Yes LGB(100%-600%), IF=±0.5mA Yes
TLP292-4(GB-TP,E 2000 Yes GB(100%-600%), IF=±5mA -
TLP292-4(LA-TP,E 2000 Yes LA(50%-600%), IF=±0.5mA -
TLP292-4(TP,E 2000 Yes - -
TLP292-4(V4-TP,E 2000 Yes - Yes
TLP292-4(V4GBTPE 2000 Yes GB(100%-600%), IF=±5mA Yes
TLP292-4(V4LATPE 2000 Yes LA(50%-600%), IF=±0.5mA Yes

Applications

Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open