Feature | DC input / VCEO 350V / High isolation voltage |
---|---|
Application Scope | PLC |
Function | High VCEO |
Number of Circuits | 1 |
Input type | DC |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | DIP4(F type) |
---|---|
Package Image | |
Pins | 4 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
4.58×10.16×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector-emitter voltage | VCEO | 350 | V |
Collector Current | IC | 0.05 | A |
Forward Current | IF | 0.05 | A |
Operating Temperature | Topr | -55 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | 0.4 | V |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=GB |
600 | % |
Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=- |
600 | % |
Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=GB |
100 | % |
Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=- |
50 | % |
Contact us
Contact usFrequently Asked Questions
FAQs