ULN2003APG

EOL announced

Darlington driver

Description

Number of Circuits 7
Input Resistor (Ω) 2.7kΩ
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name DIP16
Package Image DIP16
JEITA P-DIP16-6.4x19.25-2.54
Pins 16
Mounting Through Hole
Width×Length×Height
(mm)
19.75×7.62×3.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 500 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Breakdown Voltage VCE(SUS) 50 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open