In recent years, protection performance against "ESD" caused by static electricity and "Surge" has been emphasized for various applications ranging from industrial to consumer electronic devices. Toshiba provides a TVS diode (ESD protection diode) that protects the device from such abnormal transient voltages that penetrate from external terminals and prevents damage and malfunction.
Toshiba offers a wide choice of product lineups ranging from general-purpose types that protect power lines to high-speed-signal types that protect communication lines such as USB.
You can narrow down the search for applicable products by selecting specifications.
You can narrow down your search for applicable products by package type or number of pins.
Package Size
W | : | 0.62 mm 0.024 inch |
---|---|---|
L | : | 0.32 mm 0.013 inch |
H | : | 0.3 mm 0.012 inch |
Package Size
W | : | 1.0 mm 0.039 inch |
---|---|---|
L | : | 0.6 mm 0.024 inch |
H | : | 0.38 mm 0.015 inch |
Package Size
W | : | 1.6 mm 0.063 inch |
---|---|---|
L | : | 0.8 mm 0.031 inch |
H | : | 0.6 mm 0.024 inch |
Package Size
W | : | 1.6 mm 0.063 inch |
---|---|---|
L | : | 0.8 mm 0.031 inch |
H | : | 0.48 mm 0.019 inch |
Package Size
W | : | 2.5 mm 0.098 inch |
---|---|---|
L | : | 1.25 mm 0.049 inch |
H | : | 0.9 mm 0.035 inch |
Package Size
W | : | 1.0 mm 0.039 inch |
---|---|---|
L | : | 0.6 mm 0.024 inch |
H | : | 0.38 mm 0.015 inch |
Package Size
W | : | 1.2 mm 0.047 inch |
---|---|---|
L | : | 1.2 mm 0.047 inch |
H | : | 0.5 mm 0.020 inch |
Package Size
W | : | 1.6 mm 0.063 inch |
---|---|---|
L | : | 1.6 mm 0.063 inch |
H | : | 0.7 mm 0.028 inch |
Package Size
W | : | 2.0 mm 0.079 inch |
---|---|---|
L | : | 2.1 mm 0.083 inch |
H | : | 0.9 mm 0.035 inch |
Package Size
W | : | 2.9 mm 0.11 inch |
---|---|---|
L | : | 2.5 mm 0.098 inch |
H | : | 1.1 mm 0.043 inch |
Package Size
W | : | 1.6 mm 0.063 inch |
---|---|---|
L | : | 1.6 mm 0.063 inch |
H | : | 0.55 mm 0.022 inch |
Package Size
W | : | 2.0 mm 0.079 inch |
---|---|---|
L | : | 2.1 mm 0.083 inch |
H | : | 0.9 mm 0.035 inch |
Package Size
W | : | 1.6 mm 0.063 inch |
---|---|---|
L | : | 1.6 mm 0.063 inch |
H | : | 0.55 mm 0.022 inch |
Package Size
W | : | 2.0 mm 0.079 inch |
---|---|---|
L | : | 2.0 mm 0.079 inch |
H | : | 0.75 mm 0.030 inch |
Package Size
W | : | 2.0 mm 0.079 inch |
---|---|---|
L | : | 2.1 mm 0.083 inch |
H | : | 0.9 mm 0.035 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
재고 확인 및 구매
3글자 이상 입력하세요.