Contact us

Uma nova janela será aberta Uma nova janela será aberta

Dishwashers

icon_dishwasher

An inverter motor gives a powerful water jet, low vibration and low noise. IGBTs are used for motor drive and microcontrollers for overall control. Triacs and photocouplers are used to drive a heater for hot-air sterilization. Photocouplers are also employed to drive water supply and drain valves.

Dishwashers Block Diagram

Click on the colored blocks to view recommended products.

Dishwashers Block Diagram

Communication Sensor System Control Motor Motor Solenoid Heating Power Supply Power Management General-purpose
    Communication
    TVS Diode for ESD Protection
  • WLAN
  • NFC

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.