Contact us

Uma nova janela será aberta Uma nova janela será aberta

Washing Machines

icon_washingmachine

The latest washing machines use inverter control for both washing and spin-drying. Inverter control helps reduce wash/spin noise and vibration and enables a washing machine to adjust the amount of water and motor torque to suit the washload. IGBTs are used for motor drive, and microcontrollers for overall control. Additionally, an intelligent power device (IPD) is used to drive a water circulating pump of a spin dryer. Power factor correction (PFC) ICs or IGBTs are used in the power supply circuit to keep harmonics in the input current below the IEC limit.

Washing Machines Block Diagram

Click on the colored blocks to view recommended products.

Washing Machines Block Diagram

Communication Sensor System Control Motor Motor Solenoid Heating Power Supply Power Management General-purpose
    Communication
    TVS Diode for ESD Protection
  • WLAN
  • NFC

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.