Contact us

Uma nova janela será aberta Uma nova janela será aberta

Solar Inverters

Circuit Example

This is an example of a solar inverter (power conditioning subsystem (PCS)) circuit.

Features
  • A solar inverter, also known as a power conditioning subsystems (PCS), is a device used to convert DC power generated by solar panels to AC power for use by home appliances. Since the voltage from solar panels varies with sunshine conditions, it is boosted to a constant level first. It is then converted to AC power by using an inverter and then applied to the grid.
Recommended Parts
Output Power (kW) Up to 1.5 Up to 3 Up to 4.5 Up to 6
Inverter Switch High-Voltage
Power MOSFETs
150-Vdc Input/
200-Vdc Input
TK39N60W5
TK62J60W5
TK35N65W5
TK49N65W5
TK62J60W5
TK62N60W
TK49N65W5
IGBT 100-Vac Input/
200-Vac Input
GT30J341
GT50J342
GT30J341
GT50J342
Control Circuit MCU for Inverter
Control
TMPM370FYDFG, TMPM370FYFG, TMPM372FWUG
TMPM373FWDUG, TMPM374FWUG
TMPM375FSDMG,TMPM376FDDFG**, TMPM376FDFG
MCU for Voltage
Booster Control
MCU for
Communication
Control
TMPM369FDFG, TMPM369FDXBG
TMPM368FDFG, TMPM368FDXBG
Voltage Booster
Switch
High-Voltage
Power MOSFETs
Up to 300-Vdc Output/ TK39N60X
TK62N60X
TK62N60X
TK100L60W
Up to 700-Vdc Output
IGBT Up to 300-Vdc Output GT50JR22 GT50JR22
Blocking Diode SiC Schottky Barrier
Diodes
Up to 300-Vdc Output/
Up to 700-Vdc Output
TRS12N65D
TRS16N65D
TRS20N65D
TRS24N65D
TRS20N65D
TRS24N65D
TRS24N65D
MOSFET Gate Drive Photocouplers 0.6 to 6.0-A
Peak Output
TLP5701
TLP351H
TLP155E
TLP5701
TLP351H
TLP155E
TLP5702
TLP352
TLP152
TLP358H

**: Under development

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.