Contact us

Uma nova janela será aberta Uma nova janela será aberta

DC-DC Resonant Half-Bridge Power Supplies

Resonant half-bridge power supplies are suitable for relatively large-capacity power supply applications and ideal for applications with a wattage of 150 W to 1.6 kW. Since resonant half-bridge power supplies operate with very high efficiency because of zero-voltage switching (ZVS), they provide very high efficiency. Toshiba’s latest U-MOS-Ⅷ and U-MOS-Ⅸ series feature low on-resistance and low Qoss and help improve the efficiency of power supplies.

* Qoss: Output charge

Block Diagram

Click on the colored blocks to view recommended products.

共振ハーフブリッジ型DC-DC電源の回路例

MOSFET for Main Switch Photocoupler Gate Driver MOSFETs for Rectification ORing MOSFET

Documents

Whitepaper

Whitepaper
Name Outline Date of issue
Describes the features of the DTMOSV series and the improvements from the previous series 9/2017

user registration

  • DTMOS Applications (Noise Reduction)
Describes the mechanism of noise generation and noise reduction techniques 9/2017 coming soon

Application Note

Application note
Name outline Date of issue
Describes planar, trench and super-junction power MOSFETs 11/2016
Describes the absolute maximum ratings, thermal impedance and safe operating area of power MOSFETs 11/2016
Describes electrical characteristics shown in datasheets 11/2016
Describes how to select power MOSFETs, temperature characteristics, the impacts of wires and parasitic oscillation, avalanche ruggedness, snubber circuits and so on 11/2016
Describes thermal equivalent circuits, examples of channel temperature calculation and considerations for heatsink attachment 2/2017
Describes the guidelines for the design of a gate driver circuit for MOSFET switching applications and presents examples of gate driver circuits 8/2017

user registration

Describes the oscillation mechanism of MOSFETs for switching applications 8/2017

user registration

Video


Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.