Contact us

Uma nova janela será aberta Uma nova janela será aberta

Battery Packs for Notebook PCs

Block Diagram

*Click on the block diagram.

b01_2

Products

Diode:
Transistors:
MOSFETs for Switches
Applications Recommended Parts
Switches N Channel P Channel
TPCC8073 (30 V)
TPCC8074 (30 V)
TPN2R203NC (30V)
TPN2R503NC (30V)
TPCC8105 (-30 V)

Note: Part numbers beginning with the letter S are the designators assigned for the purpose of development, not official names.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.