Contact us

Reference Design Center

All Designs

Rapid Protection
Several Protection
Anti Back Current

Designs

Power line protection circuit with TCKE805 series. It achieves rapid shutdown at short circuit, other protection functions, and anti back current circuit with an external MOSFET.
2019/1111/2019

Super low noize level
Wearable on body
Small board size

Designs

The application circuit to the pulse sensor of the photon detection system of low noise level Op-amp TC75S67TU. Describes design guidance of the small pulse sensor circuit
2019/1111/2019

Simulation Circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Non-isolated Synchronous Buck DC-DC power supply.
2019/099/2019

Simulation Circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of DC-DC power supply.
2019/088/2019

Simulation Circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Half-Bridge (HB) topology of AC-DC power supply.
2019/088/2019

Stepping Motor Conttol
Multi channel
Evaluation Board for Multi channel stepping motor driver IC This reference design provides circuit diagram and BOM.
2019/077/2019

Stepping Motor Control
2-phase unipolar
Evaluation Board for 2-phase unipolar stepping motor driver IC. This reference design provides circuit diagram and BOM.
2019/077/2019

Stepping Motor Control
2-phase bipolar
Evaluation Board for 2-phase bipolar stepping motor driver IC. This reference design provides circuit diagram and BOM.
2019/077/2019

Stepping Motor Control
Phase / Serial inputs
2-phase bipolar
Evaluation Board for Phase/Serial inputs 2-phase stepping motor driver IC. This reference design provides circuit diagram and BOM.
2019/077/2019

Brushed DC motor driver
High current type
Evaluation Board for Capable of constant current controlling (PWM) Bridge driver for brushed DC motors. This reference design provides circuit diagram and BOM.
2019/077/2019

Brushed DC motor driver
Evaluation Board for Bridge driver IC for brushed DC motors. This reference design provides circuit diagram and BOM.
2019/077/2019

Brushed DC motor driver / Stepping motor control
Evaluation Board for DC and stepping motor driver IC. This reference design provides circuit diagram and BOM.
2019/077/2019

Sine wave drive
High current drive

Designs

This reference design provides the the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform. effeciency.
2019/077/2019

Solid state relay
Driverless circuit
External MOSFET

Designs

Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.
2019/066/2019

Stepping motor control
Clock input type interface
1/32 micro step drive
This Evaluation board for Clock-in control/2 phase bipolar type stepping motor driver. This reference design provides circuit diagram, BOM and PCB fabrication data.
2019/077/2019

Brusheless DC motor control
Evaluation Board for 3 phase brushless DC motor driver. This reference design provides circuit diagram, BOM and PCB fabrication data.
2019/077/2019

Sensorless drive
Vector control
Microcomputer + IPD

Designs

This reference design provides an example circuit of small compressor motor drive with combination of TPD4207F and TMPM4K0FSADUG, and design guide of peripheral circuit.
2019/011/2019

Direct conversion
DC 1.2V output
High efficiency

Designs

This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
2018/1212/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing phase-shift full bridge (PSFB) topology of AC-DC power supply.
2018/1111/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of DC-DC power supply.
2018/1010/2018

Very small package
Low consumed power
Fast load response

Designs

This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
2018/1010/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing flyback topology of AC-DC power supply.
2018/099/2018

Very small package
Fixed output voltage
Low operating power

Designs

This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
2018/099/2018

High efficiency
Design flexibility

Designs

This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
2018/088/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing single phase PFC power supply.
2018/088/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing interleaved PFC power supply.
2018/088/2018

Simulation circuit
Editable on OrCAD®

Designs

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing bridgeless PFC power supply.
2018/088/2018

3 phase inverter
IGBT driver
DESAT function

Designs

This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.
2018/088/2018

High efficiency
24VDC output

Designs

This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.
2018/077/2018

Square-wave control
PWM circuit
Maximum rating 600V

Designs

This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.
2018/077/2018

Sign-wave control
Motor control
Maximum rating 600V

Designs

This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.
2018/077/2018

Sign-wave control
Motor control
Maximum rating 500V

Designs

This reference design provides example circuit and design guide using Hall device/IC. The TPD4206F has 500V rating and built-in PWM to drive BLDC motor with sign-wave control.
2018/077/2018

Square-wave control
PWM circuit
Maximum rating 250V

Designs

This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.
2018/077/2018

Load switch circuit
Charge pump circuit

Designs

This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
2018/044/2018

Load switch circuit
Charge pump circuit

Designs

This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
2018/044/2018

Small package
Low on resistance

Designs

This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.
2018/044/2018

Very small package
Adjustable output
High PSRR

Designs

This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
2018/044/2018

Small package
Low on resistance
2 input 1 output

Designs

This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.
2018/044/2018

Simulation result
Low-voltage MOSFET

Designs

This reference design provides example of simulation models/circuit and results for parallel operation using 60V MOSFET to increase output power.
2018/044/2018

Simulation result
High-voltage MOSFET

Designs

This reference design provides example of simulation models/circuit and results for parallel operation using 600V MOSFET to increase output power.
2018/044/2018

Simulation result
4 leads To-247

Designs

This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (TO-247-4L) which reduces package inductance.
2018/044/2018

Simulation result
4 leads DFN(8x8)

Designs

This reference design provides example circuit for maximize switching performance and efficiency using 4 lead MOSFET package (DFN8x8) which reduces package inductance.
2018/044/2018

Solid state relay
Short circuit detect

Designs

This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.
2018/044/2018

Optical isolation
Low operating power
Current sensing

Designs

This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
2018/044/2018

Optical isolation
Low operating power
Voltage sensing

Designs

This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
2018/044/2018

Optical isolation
Thin package
Current sensing

Designs

This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
2018/044/2018

Optical isolation
Thin package
Voltage sensing

Designs

This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
2018/044/2018

High efficiency
High power
1U size

Designs

This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.
2017/1010/2017

Uma nova janela será aberta Uma nova janela será aberta

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.