Contact us

Uma nova janela será aberta Uma nova janela será aberta

Display Interface Bridge

Toshiba display interface bridge has various display interfaces to facilitate the design of feature-rich mobile equipment realizing superb picture quality.

インタフェースブリッジの構成例

DisplayPort™ interface bridge

Part
number
TC358767AXBG TC358867XBG
Package
Image
Input (1) MIPI® DSI 1.01
(2) MIPI® DPI 2.0 
Output VESA DisplayPort™ 1.1a
Resolution WUXGA
1920×1200
@24bit
Package
dimensions
BGA81
5 mm × 5 mm,
0.5 mm pitch
BGA80
7 mm × 7 mm,
0.65 mm pitch
Status Mass production
Part
number
TC358770AXBG TC358777XBG TC358860XBG
Package
Image
Input MIPI® DSI 1.02 VESA Embedded
Display Port
(eDP) ver1.4
Output VESA DisplayPort™ 1.1a MIPI® DSI 1.02
Resolution QSXGA
2560×2048
@24bit
QSXGA
2560×2048
@24bit
4K Ultra HD
4096×2048, 3840×2160
@24bit
Package
dimensions
BGA100
5 mm × 5 mm,
0.4 mm pitch
BGA80
7 mm × 7 mm,
0.65 mm pitch
BGA65
5 mm × 5 mm,
0.5 mm pitch
Status Mass production

LVDS interface bridge

Part
number
TC358771XBG TC358772XBG TC358774XBG TC358775XBG
Package
Image
Input MIPI® DSI 1.01
Output LVDS
Single Link
( 5 pairs/ link )
LVDS
Dual Link
( 5 pairs/ link )
LVDS
Single Link
( 5 pairs/ link )
LVDS
Dual Link
( 5 pairs/ link )
Link
Speed
DSI Up to
1 Gbps/lane
Up to
1 Gbps/lane
Up to
1 Gbps/lane
Up to
1 Gbps/lane
LVDS 135 MHz 135 MHz 135 MHz 135 MHz
Resolution UXGA
1600×1200
@24bit
WUXGA
1920×1200
@24bit
UXGA
1600×1200
@24bit
WUXGA
1920×1200
@24bit
Video
Format
DSI RGB565,RGB666,
RGB666
(loosely packed)
RGB888
LVDS RGB565, RGB666, RGB888
I2C
(100K/400KHz)
Slave/Master
Package
dimensions
BGA49
5 mm × 5 mm,
0.65 mm pitch
BGA64
6 mm × 6 mm,
0.65 mm pitch
BGA49
5 mm × 5 mm,
0.65 mm pitch
BGA64
6 mm × 6 mm,
0.65 mm pitch
Status Mass production

MIPI® DSI interface bridge

Part number TC358767AXBG TC358867XBG
Package
Image
Input (1)MIPI® DSI 1.01
(2)MIPI® DPI 2.0
Output VESA DisplayPort™ 1.1a
Maximum
Support
Resolution
WUXGA
1920×1200
@24bit
Package
dimensions
BGA81
5 mm × 5 mm,
0.5 mm pitch
BGA80
7 mm × 7 mm,
0.65 mm pitch
Status Mass production
Part number TC358767AXBG-P TC358768AXBG TC358778XBG TC358860XBG
Package
Image
Input MIPI® DSI 1.01 RGB VESA Embedded
Display Port
(eDP) ver1.4
Output MIPI® DPI 2.0
MIPI® DSI 1.02
Maximum
Support
Resolution
WXGA
1366×768
@24bit
WUXGA
1920×1200
@24bit
4K Ultra HD
4096×2048, 3840×2160
@24bit
Package
dimensions
BGA81
5 mm × 5 mm,
0.5 mm pitch
BGA72
4.5mm×4.5 mm
0.4 mm pitch
BGA80
7 mm × 7 mm,
0.65 mm pitch
BGA65
5 mm × 5 mm,
0.5 mm pitch
Status Mass production

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.