※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched the 6500V/2000A press pack IEGT[1] “ST2000JXH35A,” equipped with newly developed trench-type IEGT chips for high-voltage converters such as DC power transmission systems, industrial motor-drive equipment, and STATCOM[2].
In recent years, renewable energy sources such as wind, solar, and hydroelectric power have been increasingly adopted to address global warming. These power generation sites are often located far from consumption areas, leading to a growing need for long-distance power transmission.
In addition to reducing transmission losses in long-distance power transmission, addressing output fluctuations in renewable energy has become increasingly important. Therefore, DC power transmission systems, which are more efficient and easier to control than AC systems, are gaining popularity.
The newly developed trench-type IEGT chips achieve high turn-off capability and high short-circuit withstand capability through optimized cell structure. The new product has successfully undergone both turn-off and short-circuit test with a test voltage of 4500V, making it suitable for applications that require high voltage.
By adopting the 6500 V-rated ST2000JXH35A, the number of series-connected units of devices in a DC power transmission system can be reduced by approximately 33%[3] compared to configurations using 4500V-rated devices, contributing to weight reduction and overall miniaturization of the equipment. Consequently, construction and transportation costs can be reduced, making this product particularly suitable for offshore converter stations[4] where these costs are significant. In addition to DC power transmission systems, the ST2000JXH35A also contributes to achieving higher voltage and more compact designs in high-voltage converters such as industrial motor-drive equipment and STATCOM.
Toshiba will continue developing press pack IEGTs for high-voltage converters and will expand its product lineup.
Notes:
[1] IEGT: Injection Enhanced Gate Transistor
[2] STATCOM: An abbreviation for Static Synchronous Compensator. It is a self-commutated reactive power compensation device designed to stabilize voltage and compensate reactive power in electric power systems.
[4] Offshore converter station: A facility installed at sea to collect, convert, and transmit electricity generated by offshore wind power plants.
(Unless otherwise specified, TC=25°C)
| Part number | ST2000JXH35A | |||
|---|---|---|---|---|
| Package | 2-168B1S | |||
| Absolute maximum ratings |
Collector-emitter voltage VCES (V) | 6500 | ||
| Gate-emitter voltage VGES (V) | ±20 | |||
| Collector current (DC) IC (A) | Tf=87°C | 2000 | ||
| Junction temperature Tj (°C) | -40 to 125 | |||
| Electrical characteristics |
Collector-emitter saturation voltage VCE(sat) (V) |
IC=2000A, VGE=15V, Tj=125°C |
Typ. | 2.80 |
| Turn-on switching loss Eon (J) | VCC=3600V, IC=2000A, RG(on)=2.0Ω, VGE=±15V, Ls≃300nH, Tj=125°C, Diode: 2000JXHH35 |
Typ. | 12.30 | |
| Turn-off switching loss Eoff (J) | VCC=3600V, IC=2000A, RG(off)=30Ω, VGE=±15V, Ls≃300nH, Tj=125°C |
Typ. | 15.60 | |
| Short-circuit pulse width tpsc (µs) | VCC=4500V, RG(on)=2.0Ω, RG(off)=30Ω, VGE=±15V, Ls≃150nH, Tj=125°C |
Max | 10 | |
| Turn-off test VSUS | VCC=4500V, IC=4000A, RG(off)=30Ω, VGE=±15V, Ls≃250nH, Tj=125°C |
- | ||
Modular Multilevel Converter (MMC) circuit of DC power transmission
Converter and inverter circuit of the motor drive
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Application Note
High-power device Press Pack IEGT(PPI) Application note (PDF: 2.15MB)
Follow the links below for more on the new product.
ST2000JXH35A
Follow the link below for more on Toshiba’s press pack IEGTs (PPIs).
IEGT (PPI)
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.