ASSPs
Links rápidos
Uma nova janela será aberta
I/O Expander can easily expand the functions such as GPIOs, Keypads, LED controls and timers to the exsiting systems.
Part Number | TC35894XBG | TC35894FG |
---|---|---|
Features | Up to 24 GPIO pins; on-chip RC oscillation | Up to 24 GPIO pins; on-chip RC oscillation |
Power Suppy | 1.62-3.6 V | 1.62-3.6 V |
Package | BGA 3.5×3.5mm (36 pins) |
QFP 10.0×10.0mm (44 pins) |
Package Dimensions | ![]() |
![]() |
Status | Mass Production | Mass Production |
Links
Contatos
Se você tiver alguma dúvida, clique em um destes links: