Contact us

Uma nova janela será aberta Uma nova janela será aberta

TVS Diodes (ESD Protection Diodes)

TVS diodes (ESD protection diodes) protect sensitive devices from damage or malfunction due to ESD and other surge voltage spikes introduced from I/O ports. Fabricated with a unique process technology, Toshiba's TVS diodes provide high ESD tolerance. Toshiba offers a wide range of TVS diodes suitable for various applications ranging from standard types to those suitable for the protection of high-speed signal lines. Toshiba also provides various packaging options ideal for high-density board assembly.

Lineups

Total Capacitance (Ct)

Highlight

In order to protect signal power supply lines from ESD and surge voltage, TVS diodes are utilized in various electronic devices, including mobile devices such as smartphones and tablets; communication equipment such as wireless LAN and NFC devices; and automotive electronics incorporating CAN and LIN buses.

TVS Diodes
 

High circuit protection performance

Excellent signal integrity preservation

Wide packaging options

特長

Documents

Videos


Support

Related Information

General Catalog

productlist_en_on

List of TVS Diodes (ESD Protection Diodes)

You can search the entire list of TVS Diodes (ESD Protection Diodes), based on characteristics.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.