Contact us

Uma nova janela será aberta Uma nova janela será aberta

Rectifier Diodes

Diodes with a reverse voltage from 200 to 1000 V and an average forward current from 0.5 to 3 A are offered in small surface-mount packages suitable for high-density board assembly. Diodes with high ESD performance suitable for automotive applications are also available.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.