Contact us

Uma nova janela será aberta Uma nova janela será aberta

LDO Regulators

Toshiba compact package LDO regulators have characteristics of low-noise, stability at high-output current, etc. They match to the demand which are needed especially for analog circuits. Toshiba prepare LDO regulators lineup from the general-purpose type to an ultra-small package type. Moreover, we have also improved the drop-out characteristic sharply according to the new generation process.

Lineups

Fixed Output Voltage Type
Adjustable Output Voltage Type

Highlight

Wide packaging options

Toshiba's LDO regulators are available in a wide range of packages from general-purpose packages to ultra-small WCSP and SDFN4 packages.

Click on the package to view products list or package details.

Highlight

WCSP4F WCSP4E WCSP4 SDFN4 DFN4 WCSP6F DFN5B SOT-553 SOT-25

Low dropout
voltage

Fast load
transient response

High Ripple
Rejection

Various built-in
functions

Documents

Support

productlist_en

List of LDO Regulators
You can search the entire list of LDO Regulators, based on characteristics.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.