Contact us

Uma nova janela será aberta Uma nova janela será aberta

High Ripple Rejection

Pure power can be supplied by eliminating the ripple superimposed at the input of LDO regulator.

Toshiba's LDO regulators achieve high ripple rejection characteristics over a wide frequency range.

Ripple Rejection Characteristics (PSRR)

Ripple Rejection Characteristics (PSRR)

High Ripple Rejection LDO regulators
Series Output Type Output
Current
Output
Voltage
Package Low Dropout
Voltage
High Ripple
Rejection
Fast load
transient
response
Overcurrent
protection
Thermal
shutdown
Auto-discharge Others
TCR15AGADJ Adjustable 1.5A 0.6 to 3.6 V WCSP6F
TCR15AG Fixed 1.5A 0.65 to 3.6 V WCSP6F
TCR13AGADJ Adjustable 1.3A 0.55 to 3.6 V WCSP6F
TCR2DG Fixed 0.2A 1.2 to 3.6 V WCSP4 Low Noise
TCR5AM Fixed 0.5A 0.55 to 3.6 V DFN5B
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.