Contact us

Uma nova janela será aberta Uma nova janela será aberta

Comparator ICs

CMOS Type

Comparator ICs (CMOS Type : Single)
Feature
/
Function
Package (Unit: mm) Operating Voltage Range
VDD (V)
Supply
current
IDD
(μA)
typ.
Propagation Delay Time
(ns)
typ.
MP6
MP6
USV
USV
SMV
SMV
tpLH tpHL
Full range of input and output voltage,
Ultra-small package,
Push-pull outputs
TC75S70L6X
1.3 V ~ 5.5 V
±0.65 V~±2.75 V 
20 400 800
Single/dual power supply,
push-pull output,
ultra-low current consumption
TC75S56FU TC75S56F 1.8 V ~ 7 V
±0.9 V~±3.5 V
10 550 250
Single/dual power supply,
push-pull output,
low current consumption
TC75S57FU TC75S57F 1.8 V ~ 7 V
±0.9 V~±3.5 V
100 110 90
Single/dual power supply,
open-drain output,
ultra-low current consumption
TC75S58FU TC75S58F 1.8 V ~ 7 V
±0.9 V~±3.5 V
10 590 230
Single/dual power supply,
open-drain output,
low current consumption
TC75S59FU TC75S59F 1.8 V ~ 7 V
±0.9 V~±3.5 V
100 160 70
  • Supply Current (IDD) indicates a value at VDD = 3 V.
  • Propagation delay times, tPLH and tPHL, are measured with 100-mV overdrive and 3.3-V supply voltage.
Comparator ICs (CMOS Type : Dual)
Feature
/
Function
Package (Unit: mm) Operating Voltage Range
VDD (V)
Supply
current
IDD
(μA)
typ.
Propagation Delay Time
(ns)
typ.
US8
US8
SM8
SM8
tpLH tpHL
Single/dual power supply,
push-pull output,
ultra-low current consumption
TC75W56FK TC75W56FU 1.8 V ~ 7 V
±0.9 V~±3.5 V
20 550 250
Single/dual power supply,
push-pull output,
low current consumption
TC75W57FK TC75W57FU 1.8 V ~ 7 V
±0.9 V~±3.5 V
200 110 90
Single/dual power supply,
open-drain output,
ultra-low current consumption
TC75W58FK TC75W58FU 1.8 V ~ 7 V
±0.9 V~±3.5 V
20 590 230
Single/dual power supply,
open-drain output,
low current consumption
TC75W59FK TC75W59FU 1.8 V ~ 7 V
±0.9 V~±3.5 V
200 160 70
  • Supply Current (IDD) indicates a value at VDD = 3 V.
  • Propagation delay times, tPLH and tPHL, are measured with 100-mV overdrive and 3.3-V supply voltage (VDD).

Bipolar Type

Comparator ICs (Bipolar Type)
Output configuration Type Package (Unit: mm) Operating Voltage Range
VCC (V)
Supply Current
ICC (mA)
typ.
Response Time
trsp (μs)
typ.
SMV
SMV
SM8
SM8
Open-
Collector output
Single TA75S393F 2 V ~ 36 V
±1 V~±18 V
0.4 1.3
Dual TA75W393FU 2 V ~ 36 V
±1 V~±18 V
0.8 1.3
  • Supply current, ICC (mA), and response time, trsp (μs), are measured with 5-V supply voltage (VCC).
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.