Contact us

Uma nova janela será aberta Uma nova janela será aberta

Operational Amplifier ICs

CMOS Type

Operational Amplifier ICs (CMOS Type : Single)
Feature
/
Function
Package (Unit: mm) Operating Voltage Range
VDD (V)
Supply
current
IDD
(μA)
typ.
Cut-off frequency
fT
(MHz)
typ.
USV
USV
UFV
UFV
SMV
SMV
Single/dual power supply,
low-voltage operation
TC75S51FU TC75S51F 1.5V ~ 7V
±0.75V~±3.5V
60(Note1) 0.6(Note1)
Single/dual power supply,
low-voltage operation,
low current consumption
TC75S54FU TC75S54F 1.8V ~ 7V
±0.9V~±3.5V
100(Note1) 0.9(Note1)
Single/dual power supply,
low-voltage operation,
ultra-low current consumption
TC75S55FU TC75S55F 10(Note1) 0.16(Note1)
Low noise,
(7.8nV/√Hz@f=1kHz)
low current consumption
TC75S63TU
2.2V ~ 5.5V
±1.1V~±2.75V
500(Note2) 3.5(Note2)
Low noise,
(16nV/√Hz@f=10Hz)
(6nV/√Hz@f=1kHz)
low current consumption
TC75S67TU(*)
430(Note3) 3.5(Note3)

(*)Under development

  • (Note1): Supply current, IDD (μA), and cut-off frequency, fT (MHz), are measured with 3-V supply voltage (VDD).
  • (Note2): Supply current, IDD (μA), and cut-off frequency, fT (MHz), are measured with 3.3-V supply voltage (VDD).
  • (Note3): Supply current, IDD (μA), and cut-off frequency, fT (MHz), are measured with 2.5-V supply voltage (VDD).
Operational Amplifier ICs (CMOS Type : Dual)
Feature
/
Function
Package (Unit: mm) Operating Voltage Range
VDD (V)
Supply
current
IDD (μA)
typ.
Cut-off frequency
fT (MHz)
typ.
US8
US8
SM8
SM8
Single/dual power supply,
low-voltage operation
TC75W51FK TC75W51FU 1.5V ~ 7V
±0.75V ~ ±3.5V
120 0.6
Single/dual power supply,
low-voltage operation,
low current consumption
TC75W54FK TC75W54FU 1.8V ~ 7V
±0.9V ~ ±3.5V
200 0.9
Single/dual power supply,
low-voltage operation,
ultra-low current consumption
TC75W55FK TC75W55FU 1.8V ~ 7V
±0.9V ~ ±3.5V
20 0.16
  • Supply current, IDD (μA), and cut-off frequency, fT (MHz), are measured with 3-V supply voltage (VDD).

Bipolar Type

Operational Amplifier ICs (Bipolar Type)
Type Feature
/
Function
Package (Unit: mm) Operating Voltage Range
VCC (V)
Supply
current
ICC (mA)
typ.
Cut-off frequency
fT (MHz)
typ.
SMV
SMV
SM8
SM8
Single Single/dual power supply,
unity gain stable,
358-type op amp (single)
TA75S01F 3V ~ 12V
±1.5V ~ ±6V
0.4(Note1) 0.3(Note1)
Low noise,
dual power supply
TA75S558F ±4V ~ ±18V 2.5(Note2) 3.0(Note2)
Dual Single/dual power supply,
unity gain stable,
358-type op amp (dual)
TA75W01FU 3V ~ 12V
±1.5V ~ ±6V
0.7(Note1) 0.3(Note1)
Low noise,
dual power supply
TA75W558FU ±4V ~ ±18V 4.0(Note2) 3.0(Note2)
  • (Note1): Supply current, ICC (mA), and cut-off frequency, fT (MHz), are measured with 5-V supply voltage (VCC).
  • (Note2): Supply current, ICC (mA), and cut-off frequency, fT (MHz), are measured with 15-V supply voltage (VCC).
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.