Contact us

Uma nova janela será aberta Uma nova janela será aberta

Bus Switches

A group of switches optimum for quick switching and disconnection of bus line. Low ON resistance. In addition to 3 V and 5 V types, a level shift type is also available, which is capable of responding to different power supply systems.
Provided mainly in subminiature, slim packages and optimum for portable device systems.

Lineups

Standard Bus Switch

High Speed Bus Switch

Bus Switch development Roadmap

Clicking on a applicatin allows you to see a product list.

これは、バススイッチ開発ロードマップの図です。General Bus SwitchUSB2.0 Bus SwitchUSB3.0 Bus SwitchPCIe3.0 Bus Switch

Frequency vs Gain Curves (-3dB Bandwidth)

周波数特性のグラフGeneral-Purpose Bus SwitchUSB2.0 Bus SwitchUSB3.0 Bus SwitchPCIe3.0 Bus Switch

Documents

Support

parametric search

List of Bus Switches
You can search the entire list of Bus Switches, based on characteristics.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.