Contact us

Uma nova janela será aberta Uma nova janela será aberta

Product Introduction Guide

Product Introduction Guide

The product introduction guide introduces features of the Arm® core-based microcontroller by groups so that you can select the microcontroller most suitable for your project. 

* ARM is a registered trademark of ARM Limited (or its subsidiaries) in the EU and/or elsewhere.

Is there any way to get more detailed information without making an inquiry?
  • Clearly describes the product features and lineups.
Technical datasheets contain too much information to find product features.
  • Readable volumes of approximately fifty pages.
A product summary is on the website, but why isn't there more information?
  • Detailed Information more than product summaries:
    ・Features of the product group
    ・Port equivalent circuit diagrams
    ・Pin assignments and function assignment etc.

We need detailed information before technical data becomes available!
  • Available earlier than the technical datasheets.

TX00 Series

Group File name and advantages of the objective group Release Date

M030 Group Product Introduction Guide

M030 Group Product Introduction Guide (PDF:947KB)
This group features a product lineup of low-pin count microprocessors. The M030 group integrates a serial interface, a 10-bit AD converter, and a timer with a Programmable Pulse Generator (PPG).
Feb,2015

M060 Group Product Introduction Guide

M060 Group Product Introduction Guide (PDF:517KB)
This group contains a power calculation engine (PCE), a 24-bit ΔΣ analog-to-digital converter and an LCD driver that directly drives an LCD panel making it suitable for a watt hour meter and a smart meter.
Apr,2014

TX03 Series

Group File name and advantages of the objective group Release Date

M310 Group Product Introduction Guide

M310 Group Product Introduction Guide (PDF: 396KB)
This group incorporates ΔΣ-type AD converters as an analog front-end for the power volume measurement/calculation.It has a temperature sensor to correct the variation of the temperatures at power measurement. A 3-phase power calculation can be executed.
Mar 2015

M330 Group Product Introduction Guide

M330 Group Product Introduction Guide (PDF: 666KB)
This group incorporates a remote controller determination circuit and a CEC function suitable for AV equipment. The remote controller determination circuit and CEC function can operate in the low-speed clock. Therefore, these functions reduce AV equipment’s consumption power in a standby mode.
Feb 2014

M341 Group Product Introduction Guide

M340 Group M341 Product Introduction Guide (PDF: 672KB)
This group incorporates high-speed and high-performance analog circuits required in lens control and an image stabilizer for digital single-lens reflex cameras and surveillance cameras. Furthermore, high-resolution PPG output is available, so that silent and smooth motor control can be achieved. Small packages are also available for mobile applications.
Mar 2014

M342 Product Introduction Guide

M340 Group M342 Product Introduction Guide (PDF: 869KB)
This group incorporates a microprocessor (MCU) and a motor driver (MCD) in one package. The MCD (Motor Control Driver) unit contains an H-SW bridge driver (direct PWM control and microstep mode are selectable). DC motors, electromagnetic coils, or stepping motors can be controlled by setting registers. The TMPM342 Group also incorporates a 16-bit ΔΣ AD converter.
July 2014

 M343 Product Introduction Guide

M340 Group M343 Product Introduction Guide (PDF: 970KB)
This group incorporates a microprocessor (MCU) and a motor driver (MCD) in one package. The MCD (Motor Control Driver) unit contains an H-SW bridge driver (direct PWM control and microstep mode are selectable). DC motors, electromagnetic coils, or stepping motors can be controlled by setting registers.The TMPM343 Group also incorporates four units of the PSC (Programmable Servo/Sequence Controller) that can decentralize the load of the CPU core.
July 2014

M361/362/363/364 Group Product Introduction Guide

M360 Group M361/362/363/364 Product Introduction Guide (PDF: 826KB)
This group incorporates 1024 KByte of large capacity Flash memory and 64 KByte of RAM. It is suitable for large, memory-intensive applications. The TMPM360 Group has many serial interfaces; thus it is suited for MFPs that need to control many modules.
Feb 2014

M361/362/363/364 Product Introduction Guide

M360 Group M365/366 Product Introduction Guide (PDF: 961KB)
This group has a wide variety of memory sizes and packages making them suitable for various equipment. It incorporates many types of serial interfaces including USB device controllers --ideal for modules connecting many applications such as a PC.
Feb 2014

M365/366 Product Introduction Guide

M360 Group M367/368/369/36B Product Introduction Guide (PDF: 1.34MB)
This group incorporates a large-capacity Flash ROM and up to 18 channels serial interface. The TMPM360 Group also supports USB, CAN and EtherMAC as the standard interfaces for embedded systems and incorporates a multi-purpose timer for motor control.
Dec 2014

M370 Group Product Introduction Guide

M370 Group Product Introduction Guide (PDF: 1.18MB)
This group incorporates a vector engine that performs vector control combined with a built-in PMD and high-performance ADC to reduce load on the CPU. This product group is suitable for home appliances such as air conditioners and washing machines, refrigerators and an actuator.
Apr 2015

M380 Group Product Introduction Guide

M380 Group Product Introduction Guide (PDF: 814KB)
This group incorporates a multi-purpose timer suitable for motor control and IGBT control. It operates on single 5V power. Thanks to a built-in AD converter synchronizing with the multi-purpose timer, motor controls and IGBT controls can be implemented easily.
Feb 2014

M390 Group Product Introduction Guide

M390 Group Product Introduction Guide (PDF: 680KB)
This group operates at 1.8V and incorporates a low-power consumption function. Thus, this group is suitable for AV equipment and battery-driven applications. The TMPM390 Group also incorporates a remote controller determination circuit, and CEC function.
Mar 2014

TX04 Series

Group File name and advantages of the objective group Release Date

M440 Group Product Introduction Guide

M440 Group Product Introduction Guide (PDF: 615KB)
This group incorporates three arithmetic circuits including the CPU, FPU and PSC. This device succeeds the TMP19A44FE/F10XBG Toshiba microcontroller. The target applications are digital equipment such as a single-lens reflex camera and entertainment devices.
Jan 2014

M461/2 Group Product Introduction Guide

M461/2 Group Product Introduction Guide (PDF: 930KB)
This group contains 1.5 MByte (max.) Flash memory and 192 KByte RAM. The maximum operation frequency achieved is 120MHz. LQFP176, TFBGA189 and LQFP144 packages are available.
Mar 2014

M46B Group Product Introduction Guide

M46B Group Product Introduction Guide (PDF: 624KB)
This group incorporates the SLC NAND Flash Memory Controller (SNFC) to enable use of the memory of 1 GB to 4 GB. It becomes possible to manage the firmware generation and increase the flexibility of storing the user's program. To implement high-security communications, this group also incorporates four security circuits (AES, SHA, ESG, and MLA). 
May 2015

M470 Group Product Introduction Guide

M470 Group Product Introduction Guide (PDF: 594KB)
This Group incorporates an advanced vector engine (A-VE) and advanced encoder (A-ENC) as new peripheral functions. Non-interference control and dead time compensation functions are added to the former vector engine (VE); thus, vector control can be implemented easily with the TMPM470 Group.
Jan 2015

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.