Contact us

Uma nova janela será aberta Uma nova janela será aberta

NFC-enabled LSI (CLF)

This is a photo of T6NE2XBG.

Toshiba has launched the "T6NE2XBG" NFC[1] controller LSI (CLF[2]) for secure mobile payments using proximity wireless communication.
The market for mobile payments, using smartphones and other mobile devices in transactions, is growing. The T6NE2XBG enables multiple concurrent connections with three different secure elements (SE[3]), allowing manufacturers to design NFC-enabled applications before the SE for the transaction system is determined.
Toshiba has shipped more than 400 million custom LSIs for proximity cards and mobile payment systems. The expertise in RF[4] technology that Toshiba has gained through this experience is integrated in the new product.

Features

Concurrent connection up to three multiple SEs
A range of SEs are being deployed into applications to meet the different requirements of payment system operators. The new product enables multiple concurrent connections to a maximum of three different SEs, making it possible to design applications before the system SE is finalized. The product also supports thee different communication protocols to SEs.
Integrated circuit to adjust RF connectivity
Manufacturers need to adjust RF connectivity of NFC-enabled devices to receive necessary certification that payment system operators require. The product integrates an adjustment circuit and records each parameter into embedded EEPROM, which enables adjustment of each operating mode (card emulation, reader writer, and P2P[5]) and different RF modulation options (Type A, B and F).

Applications

Smartphones, tablet terminals, NFC readers/writers, and home appliances with wireless communication functions

Main specifications

Part Number T6NE2XBG
Main Features
  • CPU: ARM® Cortex®-M0
  • Max Operation Frequency: 27MHz
  • Communication I/F:
    • RF: ISO14443 TypeA/B, ISO18092 TypeF, ISO15693 (R/W mode only)
    • Host I/F: SPI I2C UART (option)
    • SE IF:3×SWP UART SPI (select 3 interfaces)
  • Supply Voltage: 2.5V~3.3V (3 mixed power supply voltage)
  • Package:BGA64 (4.5mm × 4.5mm × 0.85mm, 0.5mm pitch)
CLF
Embedded Software
  • NFC Forum: NCI Ver1.0 (2012/11/6) compliant
  • EMVCo: Book D EMV contactless communication protocol specification Ver. 2.2 compliant
  • 3 Secure Element I/F: Application ID/Technology/Protocol base routing

Notes

  • [1] NFC: Near Field Communication. One of the international standards for proximity wireless communication systems
  • [2] CLF: Contactless Front-End. A type of NFC controller.
  • [3] SE: Secure Element. Semiconductor products that have security functions, which provide a tamper-free platform.
  • [4] RF: Radio Frequency.
  • [5] P2P: Peer-to-pear. Communication model that permits either party to initiate a session with equal responsibility.

* ARM and Cortex are registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere. All rights reserved.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.