News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
23-06-2021
Toshiba’s New Device Structure Improves SiC MOSFET High Temperature Reliability and Reduces Power Loss
11-06-2021
Toshiba and Japan Semiconductor Demonstrate Simultaneous Optimization of ESD Tolerance and Power Efficiency for High Voltage LDMOS for Automotive Analog ICs
27-05-2021
東芝推出用於隔離式固態繼電器的光伏輸出光耦器
26-05-2021
雙極電晶體和開關二極體接面溫度額定值已擴展到150°C,適用於更廣泛的應用
14-05-2021
推出用於IGBT和MOSFET柵極驅動,可在高溫下工作的薄型封裝光耦:TLP5771H,TLP5772H,TLP5774H
13-05-2021
具有高斷態終端電壓額定值,有助於高密度安裝的P-SON4包裝新產品擴展了光繼電器產品系列
11-05-2021
東芝推出1-Form-B光繼電器,以業界最高[1]導通額定電流實現更豐富的應用
10-05-2021
東芝的碳化矽功率模組新技術提高了可靠性及同時縮小了尺寸
27-04-2021
協助縮小半導體測試設備的尺寸,1.5A導通電流的電壓驅動型光繼電器擴展了東芝產品線:TLP3403SRHA
17-03-2021
東芝為A3多功能印表機推出微縮鏡頭型CCD線性圖像感測器
11-03-2021
東芝推出採用TOLL封裝的650V 超接合面Super Junction功率MOSFET,有助於提高大電流設備的效率
03-03-2021
東芝推出輕薄緊湊型LDO穩壓器幫助縮小產品尺寸和穩定電源輸出
25-02-2021
Toshiba Launches Silicon Carbide MOSFET Module that Contributes to Higher Efficiency and Miniaturization of Industrial Equipment
18-02-2021
TOSHIBA 宣布推出全新18TB MG09系列硬碟
05-02-2021
Toshiba Launches 100V High-current Photorelay for Industrial Equipment
02-02-2021
Toshiba Adds New eFuse IC, an Electronic Fuse for Repeated Use that Offers Adjustable Overvoltage Protection and FLAG Signal Output Function
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
13-01-2021
Toshiba Introduces 5 new groups of TXZ+™ Family Advanced Class Microcontrollers that Realize Low Power Consumption, Support System Cost Reduction and Motor Control
10-12-2020
Toshiba Launches 5A 2ch H-Bridge Motor Drivers for Automotive Applications
30-11-2020
A discrete IGBT that helps reduce the power consumption and radiated emissions of home appliances : GT30J110SRA
開啟新視窗