require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
June 1, 2022
KAWASAKI, Japan —Toshiba Electronic Devices & Storage Corporation (Toshiba) announces the DT02 7200RPM 2TB HDD, designed for desktop, PC computing, gaming and storage applications where performance and reliability are critical.
The new DT02 7200RPM 2TB HDD delivers higher performance than Toshiba’s predecessor and leverages Shingled Magnetic Recording (SMR) Technology. The DT02 7200RPM 2TB HDD has a SATA 6 Gbit/s interface and a 2TB[1] capacity.
The DT02 7200RPM 2TB HDD has a 19% increase in data transfer speed compared to Toshiba’s current "DT02 series," achieving a maximum of 210 MiB/s [2], equipped with a 256MB buffer, making it suitable for desktop, PC computing, gaming and storage applications.
The DT02 7200RPM 2TB HDD is available from this month.
For more information on the new products, visit:
For more information on Toshiba's full line of HDD storage products, visit:
Storage Products
To learn more about Toshiba’s storage solutions, visit the storage blog at http://storage.toshiba.com/corporateblog/ and follow @ToshibaStorage on Twitter.
[1]Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
[2]One mebibyte (MiB) is calculated as 1,048,576 bytes (2 to the 20th power), and 1 gibibyte (GiB) is calculated as 1,073,741,824 bytes (2 to the 30th power).
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.