Toshiba DT02 series of 3.5-inch 7200 rpm hard disk drive (HDD) deliver 2 TB of storage capacity. Optimized for use in consumer and commercial desktop computers, All-in-One systems, external storage and applications where capacity, low power consumption and reliability are critical.
Form Factor | 3.5-inch |
---|---|
Interface | SATA 6 Gbit/s |
Format | 512e |
Buffer Size | 256 MiB |
Rotation Speed | 7200 rpm |
Max Data Transfer Speed | 210 MiB/s |
MTTF/MTBF(AFR) | 600 000 hours (0.67%) |
Capacity | Format | Weight ( Max ) | Model Number |
---|---|---|---|
2 TB | 2.92 W | 450 g | DT02ACA200 |
MTTF / MTBF ( Mean Time to Failure / Mean Time Between Failure ) of the HDDs during its life time is 600 000 hours and AFR is 0.67 %. (POH: duty of 4000 h/year, average HDA surface temperature: 40 °C or less, workloads: 55 TB/year, which is defined as the amount of data written, read or verified by commands from host system). Continual or sustained operation at case HDA surface temperature above 40 °C may degrade product reliability.
"3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.