DT01 Series

Toshiba’s DT01ACA series of 7,200 rpm 3.5-inch HDDs deliver up to 3 TB of storage capacity. Optimized for use in consumer and commercial desktop computers, All-in-One systems, gaming PCs, external storage and applications where capacity, performance and reliability are critical.

Product Specification

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 3 TB, 2 TB 64 MiB
1 TB, 500 GB 64 MiB or 32 MiB
Rotation Speed 7200 rpm
Max Data Transfer Speed 3 TB, 2 TB 1815 Mbit/s
1 TB , 500 GB 1822 Mbit/s
Power Consumption
( Low Power Idle )
( Typ. )
3 TB, 2 TB 5.2 W
1 TB, 500 GB 3.7 W
Weight ( Max ) 3 TB, 2 TB 680 g
1 TB, 500 GB 450 g
DT01ACA*** Series

Key Features

  • Up to 3 TB of Data Storage Capacity
  • 3.5-inch, Low Profile Form Factor
  • 7,200 rpm
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e Sector Length

Applications

  • Consumer Desktop Computers

Lineup

Capacity Model Number
3 TB DT01ACA300
2 TB DT01ACA200
1 TB DT01ACA100
500 GB DT01ACA050
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Documents

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open