Application Scope | FM band high frequency amplifier |
---|---|
Polarity | NPN |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-323 (USM) |
---|---|
Package Image | |
JEITA | SC-70 |
Package Code | SOT-323 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.02 | A |
Collector power dissipation | PC | 100 | mW |
Junction temperature | Tj | 125 | ℃ |
Collector-emitter voltage | VCEO | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Insertion Gain (Typ.) | |S21|2 | f=0.1GHz | 23 | dB |
Transition frequency (Typ.) | fT | - | 0.55 | GHz |
Noise Figure (Typ.) | NF | f=0.1GHz | 2 | dB |
Contact us
Contact usFrequently Asked Questions
FAQs