JDP4P02AT

EOL announced

Radio-frequency switching diode

Description

Application Scope Switch
Internal Connection Independent
Number of Circuits 2
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TESQ
Pins 4
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=1V 0.3 pF
Reverse Current (Max) IR VR=50V 0.1 μA
Forward Voltage (Max) VF IF=50mA 0.94 V
Forward Voltage (Typ.) VF IF=50mA 0.9 V
Series Resistance (Typ.) rS IF=10mA
f=100MHz
1 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open