Feature | MIPI® DSI 1.01 to MIPI® DBI-2 2.0 / MIPI® DSI 1.01 to MIPI® DPI 2.0 / Up to WXGA (1366 x 768, 60 fps, 24 bpp) |
---|---|
Application Scope | head mount device (HMD) / PND / smart watch / smartphone / tablet |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | P-VFBGA64-0505-0.50BZ |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Pin pitch | 0.5 mm |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs