Function | 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of constant current controlling (PWM) |
---|---|
Application Scope | DC motor drivers |
Class | Dual-DC motor IC using PWM chopper type |
Number of drive motors (brush moter) | 2 |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSOP28-P-0450-0.80 |
---|---|
Package Image | |
Pins | 28 |
Mounting | Surface Mount |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(ave) | 2.5 | A |
Output Current | IOUT(peak) | 5 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Supply Voltage | VCC | 40 | V |
Output Voltage | VO | 40 | V |
Contact us
Contact usFrequently Asked Questions
FAQs