EOL announced
Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | I2PAK |
---|---|
Pins | 3 |
Mounting | Through Hole |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 650 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 17.3 | A |
Power Dissipation | PD | 165 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.5 | V |
Gate threshold voltage (Min) | Vth | - | 2.5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 200 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1800 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 45 | nC |
Reverse recovery time (Typ.) | trr | - | 300 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 2700 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs