Description | 32-bit high-functionality and high-performance microcontroller based on TX19A/H1 core suitable for amusement equipment and office equipment |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LQFP176-P-2424-0.50D |
---|---|
Package Image | |
Pins | 176 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM type | ROM less | - |
RAM size | 256 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 32 | bit |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
remote memory I/F | Available | - |
A/D converters(10bit) | 12 | ch |
A/D converters(10bit)unit | 1 | units |
I2C/SIO | 2 | ch |
UART/SIO | 5 | ch |
UART/HSIO | 5 | ch |
CS/WAIT controller | 6 | ch |
Timer/counter(16bit) | 16 | ch |
Interrupt controllers | 16 | pins |
RTC | 1 | ch |
Multiply and accumulation unit | Available | - |
On-chip debug function | Available | - |
debug support unit | Available | - |
DMA controllers | 8 | ch |
I/O Port | 96 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 4 to 80 | -20 to 85 |
Contact us
Contact usFrequently Asked Questions
FAQs