Gate Driver Photocouplers

This photocoupler is suitable for driving IGBT/MOSFET gates. The product lineup includes a wide range of products, including those with built-in overcurrent protection function and 6.0-A output current. Therefore, the most suitable products can be selected according to the gate capacity of the IGBT/MOSFET. The common mode transient immunity, which is 40 kV/μs in the highest class, can be used in industrial applications with severe noise environments, such as inverters and servos.

Lineup

You can narrow down the search for applicable products by selecting specifications.

tpLH (Max) (ns)
-
tpHL (Max) (ns)
-
IOP (Max) (A)
Topr (Max) (degC)
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Technical topics

애플리케이션

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
IH Cooking Heater
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH cooking heater. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, current detecting unit, etc., along with circuit configuration examples.
IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.

Reference Design

3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
Photo of evaluation board of Smart Gate Driver Coupler.
Evaluation Board of Smart Gate Driver Coupler
This reference design provides design guide, data and other contents of the evaluation board of Smart Gate Driver Coupler.
Reference Design Center
Image of 5 kW Isolated Bidirectional DC-DC Converter.
5 kW Isolated Bidirectional DC-DC Converter
This reference design provides design guide, data and other contents of 5kW Isolated Bidirectional DC-DC Converter using dual active bridge (DAB) conversion method with 1200V SiC MOSFETs.
DC-DC Converter
Inverter application example of smart gate driver coupler TLP5214A inverter application.
Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.