Contact us

Uma nova janela será aberta Uma nova janela será aberta

Cooling Fan

Cooling Fan

Automobiles have electric cooling fans of various sizes for the engine, battery pack and LED headlights. With the increasing uptake of electric vehicles (EVs), the market demand for quieter fan motors is growing. Toshiba's sine-wave motor controller ICs help realize quiet motor operation.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Motor drive IPD PS-8 TPD7211F BiCD process Half bridge MOSFET Gate drive.
Pre- driver LQFP64 TB9080FG 3 Phase DC Brushless Motor controller, Topr: -40 to 125°C
SSOP24 TB9110FNG Pre-driver of Nch-MOSFET external type, Topr: -40 to105°C
MOSFET DPAK+ TK100S04N1L Nch / VIII 40 V/100 A/2.3 mΩ max
TK1R4S04PB Nch / IX 40 V/120 A/1.35 mΩ max
TK55S10N1 Nch / VIII 100 V/55 A/6.5 mΩ max
Power Supply Regulators SSOP20 TB9005FNG BiCD process Single output (external transistors required), LDO (5 V), Watchdog timer, Topr: -40 to 125°C
HTSSOP16 TB9021FNG Single output (with integrated output transistors), LDO (5 V, 200 mA), Window-Watchdog timer, Topr: -40 to 125°C
BipTr New PW-Mold TTA005 PNP -50 V/-5 A/hFE 200 min
TTB002 -60 V/-6 A/hFE 100 min
Pre- driver IPD WQFN-32 TPD7212F** BiCD process 3 Phase Full Bridge Nch MOSFET Gate drive.

** Under Development

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.