※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a next-generation stepping motor driver IC, the "TB67S579FTG", featuring Advanced Micro-stepping Technology to deliver high-efficiency, low-vibration, and low-noise motor operation for both consumer and industrial applications. The TB67S579FTG is a two-phase bipolar stepping motor driver IC that adopts a constant current control method, supporting a motor output voltage rating of 40V and a motor output current rating of 2.0A[1].
In recent years, battery-powered motor-driven devices such as label printers have required high efficiency to reduce power consumption. Equipment that uses motors for position control, such as 3D printers and surveillance cameras, is also required to reduce vibration and noise. To meet these market demands, the new product incorporates Advanced Micro-stepping Technology, which includes three key functions: "second-generation Active Gain Control (AGC2)", "Automatic Wave Generation System (AWGS)", and "Continuous Micro-stepping".
AGC2 is a function that controls a stepping motor by adjusting motor drive current according to the load. Generally, a stepping motor is continuously driven at the maximum current required under peak load conditions. However, by using this function, the motor can operate with the minimum necessary drive current under low-load conditions. As a result, this enables highly efficient motor operation and contributes to lower power consumption in equipment.
AWGS is a function that enables driving a stepping motor in micro-stepping mode using a CLK signal[2] originally intended for Full step rotation control. By using this function, even in typical applications where a stepping motor is initially driven in Full step mode to quickly generate torque and then switched to micro-stepping for lower vibration and noise, smooth transition can be achieved without the need to adjust control signals. As a result, the processing load on control devices such as microcontroller units (MCUs) can be significantly reduced.
Continuous Micro-stepping is a function that enables motor drive current to more closely approximate a sine wave compared to existing micro-stepping methods. This contributes to low vibration and noise in stepping motors.
The new product adopts a small VQFN48 package. In addition, the function that eliminates the need for external resistors for motor output current detection and the built-in capacitor for charge pump can reduce external components, contributing to saving space on the mounting board.
Toshiba will continue to develop products for a wide range of applications, aiming to simplify user design, reduce board space, and offer comprehensive solutions.
Notes:
[1] The actual motor drive current varies depending on the operating environment, including factors such as ambient temperature and power supply voltage.
[2] The CLK signal is a timing signal used to control the step motion of the motor in a stepping motor driver. The rotational speed of the motor varies depending on the frequency of the CLK signal.
Active Gain Control (AGC) is a function that detects the induced voltage during motor operation to determine the load, and automatically adjusts the motor drive current according to the external load. When the load is heavy, the motor drive current is increased; when the load is light, it is decreased. This mechanism allows the motor to operate with the minimum required current, enabling more efficient motor drive compared to conventional methods.
The first-generation AGC detects the induced voltage during the OFF period (when the output current is 0%), which requires a brief 0% interval even during Full step operation. As a result, the rotational speed is limited compared to the intended current waveform. The second-generation AGC2 enables high-speed rotation[3] while maintaining the intended Full step waveform by predicting the timing of the 0% interval and detecting the induced voltage accordingly. It also features a terminal that allows monitoring of the actual motor drive current as a voltage signal.
The Automatic Wave Generation System (AWGS) is a function that enables micro-stepping control at the same CLK frequency as Full step control. Previously, it was necessary to increase the input CLK frequency in proportion to the number of CLK steps. With AWGS, micro-stepping control can be used without changing the CLK frequency, which simplifies control from the MCU.
Continuous Micro-stepping achieves a drive waveform closer to a sine wave by allowing the IC to automatically complement the Step CLK and continuously adjust the motor drive current. This helps further reduce vibration and noise during low-speed rotation[4].
Notes:
[3] The rotational speed at which Active Gain Control (AGC) operates varies depending on the specific motor used and the condition of the external load.
[4] The level of vibration and noise may vary depending on the motor and the actual driving conditions.
(Unless otherwise specified, Ta=-40 to 85°C)
| Part number | TB67S579FTG | ||||
|---|---|---|---|---|---|
| Supported motors | 2-phase bipolar stepping motor | ||||
| Absolute maximum ratings |
Motor output voltage VOUT (V) |
Ta=25°C | 40 | ||
| Motor output current IOUT (A) |
Ta=25°C | 2.0 | |||
| Operating ranges | Motor power supply VM (V) | 4.5 to 34 | |||
| Operating temperature Topr (°C) | -40 to 85 | ||||
| Electrical characteristics |
Output transistor Drain-to-source On-resistance (vertical sum) RON(D-S) (Ω) |
IOUT=2.0A, Tj=25°C |
Typ. | 0.6 | |
| Current consumption IM1 (μA) |
Output: Open, in sleep mode |
Max | 1 | ||
| Interface | CLK input control | ||||
| Current detection method | No external resistor | ||||
| Capacitor for charge pump | Not required | ||||
| Step mode | Full step to 1/32 step modes | ||||
| Advanced Micro-stepping Technology | Second-generation Active Gain Control (AGC2) Automatic Wave Generation System (AWGS), Continuous Micro-stepping |
||||
| Abnormality detection function | Over-current detection, over-temperature detection, under-supply voltage detection, stall detection, and open-load detection |
||||
| Package | Name | P-VQFN48-0707-0.50-006 | |||
| Size (mm) | Typ. | 7.0×7.0 | |||
| Sample Check & Availability | ![]() |
||||
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
