Contact us

Uma nova janela será aberta Uma nova janela será aberta

LCD TVs

Block Diagram

2_5

Products

Transistors:
PFC
Applications Recommended Parts
Primary Side
(PFC)
TK12A60W (600 V)
TK16A60W (600 V)
DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TK8A60W (600 V)
TK10A60W (600 V)
DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TK2Q60D (600 V)
TK4Q60DA (600 V)
LED Controllers
Applications Recommended Parts
Secondary Side
(DC-DC)
TK22E10N1 (100 V)
TK32E12N1 (120 V)

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.