Contact us

Uma nova janela será aberta Uma nova janela será aberta

Rechargeable Lithium-Ion Batteries

Circuit Example

img_lithium_01_e

Features
  • Shown below is a design technique for protecting a rechargeable lithium-ion battery from overcharge, overdischarge and overcurrent.
Application Examples
  • Notebook PCs
  • Portable devices
  • Smartphones
  • Tablet PCs
  • Bicycles
  • UPS
Recommended Parts
Number of Series Cells Applications Type Part Number Package
1-cell Smartphones,
portable devices
Charging IC TC7710WBG WCSP25
1- to 2-cell Tablet PCs Low-Voltage Power MOSFETs
(U-MOSVII Series)
TPCP8206
TPCC8093
PS-8
TSON Advance
3- to 4-cell Notebook PCs Low-Voltage Power MOSFETs
(U-MOSVII Series)
TPN2R203NC
TPN2R503NC
TPN4R203NC
TPN6R303NC
TSON Advance
5-cell or greater Bicycles, UPS, etc. Low-Voltage Power MOSFETs
(U-MOSVII Series)
TK65G10N1 D2PAK

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.