Contact us

Uma nova janela será aberta Uma nova janela será aberta

Hybrid IEGT / SiC-SBD Modules

Characteristics of SiC-SBD Modules

The requirements for rail traction motor control systems include not only low noise and comfortable ride but also compact size, light weight and energy efficiency. To meet these requirements, Toshiba has developed a Plastic Case Module IEGT (PMI) that incorporates silicon carbide Schottky barrier diodes (SiC-SBDs).


SiC: Silicon Carbide
PMI: Plastic Case Module IEGT

Hybrid IEGT / SiC-SBD Modules

Hybrid IEGT / SiC-SBD Modules Product Lineup

Part Number Package Absolute Maximum Ratings VCE(sat)(V) VF(V)

Circuit
Configuration

VCES
(V)
IC
(A)
Tj
(˚C)
Max

Test Condition

@IC (A)
/VGE(V)

Max

Test Condition

@IF(A)
/VGE(V)

MG1500FXF1US71

PMI193D

3300

1500

150

3.8

1500 / 15

4.6

1500 / 0

1in1

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.