Contact us

Uma nova janela será aberta Uma nova janela será aberta

Various built-in functions

Toshiba's LDO regulators provide overcurrent protection, auto-discharge, thermal shutdown and inrush current limiting, They are suitable for various applications.

LDO regulator series Selection List by Features
Series Output Type Output Current Output Voltage Package Low Dropout
Voltage
High Ripple
Rejection
Low quiescent
Current
Low inrush
current
Fast load
transient
response
Overcurrent
protection
Thermal
shutdown
Auto-discharge Others
TCR15AGADJ Adjustable 1.5A 0.6 to 3.6 V WCSP6F
TCR15AG Fixed 1.5A 0.65 to 3.6 V WCSP6F
TCR13AGADJ Adjustable 1.3A 0.55 to 3.6 V WCSP6F
TCR2DG Fixed 0.2A 1.2 to 3.6 V WCSP4 Low Noise
TCR2EN Fixed 0.2A 1.0 to 3.6 V SDFN4
TCR2EE Fixed 0.2A 1.0 to 3.6 V ESV(SOT-553)
TCR2EF Fixed 0.2A 1.0 to 3.6 V SMV(SOT-25)
TCR2LN Fixed 0.2A 0.8 to 3.6 V SDFN4
TCR2LE Fixed 0.2A 0.8 to 3.6 V ESV(SOT-553)
TCR2LF Fixed 0.2A 0.8 to 3.6 V SMV(SOT-25)
TCR3UG Fixed 0.3A 0.8 to 5.0 V WCSP4F
(Selectable)
TCR3UM Fixed 0.3A 0.8 to 5.0 V DFN4
TCR3DM Fixed 0.3A 1.0 to 4.5 V DFN4
TCR3DG Fixed 0.3A 1.0 to 4.5 V WCSP4E
TCR3DF Fixed 0.3A 1.0 to 4.5 V SMV(SOT-25)
TCR4DG Fixed 0.42A 1.0 to 4.5 V WCSP4E
TCR5AM Fixed 0.5A 0.55 to 3.6 V DFN5B
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.