Contact us

Uma nova janela será aberta Uma nova janela será aberta

High performance

Toshiba load switch ICs have features such as low input voltage operation, low on-resistance characteristics, low current consumption and other features.

Low-voltage operation / Low on-resistance

Toshiba load switch ICs have a series featuring a wide operating voltage range and low on-resistance characteristics, and a series featuring ultra-low voltage operation from 0.75 V and low on-resistance characteristics.

 

  

Typical On-Resistance Curves for the TCK206G/207G/208GTCK206G/207G/208G
Typical On-Resistance Curves for the TCK206G/207G/208G

Typical On-Resistance Curves for the TCK111G/112G
Typical On-Resistance Curves for the TCK111G/112G

Low current consumption

Toshiba  offers load switch ICs features a wide operating voltage range from 1.1 V to 5.5 V and low current consumption. It is available with a maximum output current of up to 1 A and ideal for applications requiring power saving at relatively light loads.

Typical Current Consumption Curves for the TCK106/107G/108G
Typical Current Consumption Curves for the TCK106/107G/108G

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.