Contact us

Uma nova janela será aberta Uma nova janela será aberta

M4K Group

Features

M4K Group(1)

Single-Chip Microcontrollers Realizes Multiple Motor Control

  • Two motors can be controlled with a 64-pin package.[1]
    Until now, driving two motors required a product[2] with a 100-pin type package. Now, the TXZ family products with 64-pin type package can control two motors, because the AD convertor for detecting motor positions is accelerated and a 0.5 μs conversion speed is realized.
  • Providing solutions for driving motors more simply
    Driving motors can be easily realized by providing solutions such as sample software using built-in hardware resources (the advanced vector engine plus (A-VE+), a high-speed AD convertor, and an advanced programmable motor control circuit (A-PMD)) for realizing the vector control and the power supply control.
  • The package line-up supports reductions in the size of circuit boards used for products such as home appliances.
    Provide various line-ups of pin-count (32 pins to 64 pins) and Flash memory (64 KB to 256 KB) products.
    Products with a wide pitch for flow mounting and a fine pitch for reflow mounting are included in the line-up.

Notes:
[1]: It depends on the conditions of use.
[2]: “M370 group” products in Toshiba microcontrollers for motor control

M4K Group(2)

Motor microcontroller for 3 motors synchronous control at 160-MHz drive

  • Capable of 3-motor control
    160-MHz drive CPU and 3 AD converters and 3 advanced programmable motor control circuits (A-PMD) for motor control are incorporated, enabling easy realization of 3-motor control.
  • Advanced programmable motor control circuit (A-PMD) enables simple realization of interleaved PFC control
    - The interleaved PFC control function can be realized simply by 3-phase PWM output with 120-degree phase difference.
    - Especially suitable for the ICCM (interleaved current continuous mode) requiring output capacity.
  • Incorporating high-resolution advanced encoder (A-ENC32) suitable for AC servo motor
    The A-ENC32 circuit allows direct input of the signals of an incremental encoder and a hole sensor. Moreover, the accuracy of the position detection angle is improved by setting 32-bit width of encoder count values.
    Therefore, this circuit can be applied to the servo motor control.

Applications

Appliances with a motor control system
(Air-conditioners, washing machines, refrigerators, ventilation fans, ceiling fans, power tools, robotics, etc.)

System Block Diagram (Air Conditioners)

System Block Diagram (Air Conditioners)

TXZ4 Series M4K Group Product List

Product List

TXZ4 Series M4K Group products will be displayed.

Development Environment

Click "Development Environment TX Family / TXZ Family" for information on TXZ4 Series development environment products.

Sample Programs Mais

Sample software is operation check software made in unit of function.
It contains driver software.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.