※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched six products featuring the DTMOSⅥ 600V series N-channel power MOSFET chips, mounted in a four-pin TO-247-4L(X) package to reduce switching loss. These devices are suitable for servers in data centers, switched-mode power supplies for industrial equipment, and power conditioners for photovoltaic generators.
By optimizing the gate design and process, the DTMOSⅥ 600V series, which includes the new products, has reduced the value of drain-source On-resistance×gate-drain charge―the figure of merit for MOSFET performance―by approximately 52% compared to Toshiba's existing DTMOSⅣ-H series products with the same drain-source voltage ratings.
The new products feature the four-pin TO-247-4L(X) package with a signal source terminal for gate drive. Compared to the three-pin TO-247 package, the TO-247-4L(X) package allows for Kelvin connection of the signal source terminal for gate drive, reducing the influence of the inductance of the source wire inside the package. This enhances high-speed switching performance and helps improve the high efficiency of uninterruptible power supplies (UPS), photovoltaic inverters, and more.
Toshiba also offers tools that support circuit design. Alongside the G0 SPICE model, which verifies circuit function in a short time, highly accurate G2 SPICE models that accurately reproduce transient characteristics are now available.
Toshiba will continue to expand the DTMOSⅥ 600V series lineup to enhance the efficiency of switched-mode power supplies for industrial equipment, aiming to achieve carbon neutrality.
By optimizing the gate design and process, the DTMOSⅥ 600V series products have reduced the value of drain-source On-resistance per unit area by approximately 13%, gate-drain charge by approximately 45%, and drain-source On-resistance×gate-drain charge ―the figure of merit for MOSFET performance― by approximately 52% compared to Toshiba's existing DTMOSⅣ-H series products with the same drain-source voltage rating. This means the DTMOSⅥ series has a better trade-off between conduction loss and switching loss, which helps improve the efficiency of switched-mode power supplies.
Note:
[1] Values measured by Toshiba.
In the case of a three-pin type package, as shown in Figure 2., when the gate drive voltage VDRV is applied, the inductance component LS of the source wire and the gradient dID/dt component of the drain current ID generate a counter electromotive voltage VLS. Therefore, the gate drive voltage VDRV is reduced by the generated counter electromotive voltage VLS. Thus, the voltage VGS applied between the gate and source of the FET chip is the gate drive voltage VDRV reduced by the counter electromotive voltage VLS. This slows down the switching speed of the MOSFET.
On the other hand, in the case of a four-pin type package, as shown in Figure 3., the effect of counter electromotive voltage VLS is reduced by connecting the signal source terminal for gate drive close to the FET chip. As a result, in the four-pin type package, the voltage VGS applied between the gate and source and the gate drive voltage VDRV are approximately the same value, improving the switching speed of the MOSFET compared to the three-pin type package.
Note:
[2] The appearance and dimensions of the TO-247-4L(X) package differ from Toshiba’s existing four-pin package, the TO-247-4L. Please note that there is a dimensional difference of more than 10% in the arrowed parts of the diagram below. For details, please refer to the links for each package.
(Unless otherwise specified, Ta=25°C)
| Part number | Package | Absolute maximum ratings | Electrical characteristics | Sample check & availability | |||||
|---|---|---|---|---|---|---|---|---|---|
| Drain-source voltage VDSS (V) |
Drain current (DC) ID (A) |
Drain-source On-resistance RDS(ON) (mΩ) |
Total gate charge Qg (nC) |
Gate-drain charge Qgd (nC) |
Input capacitance Ciss (pF) |
Reverse recovery time trr (ns) |
|||
| Tc=25°C | VGS=10V | VGS=10V | VGS=10V | VDS=300V | VDD=400V, -dIDR/dt =100A/μs |
||||
| Typ. | Typ. | Typ. | Typ. | Typ. | |||||
| TK125Z60Z1 | TO-247-4L(X) | 600 | 20 | 105 | 28 | 8 | 1620 | 285 | ![]() |
| TK099Z60Z1 | 25 | 83 | 36 | 10 | 2050 | 297 | ![]() |
||
| TK080Z60Z1 | 30 | 67 | 43 | 12 | 2510 | 345 | ![]() |
||
| TK063Z60Z1 | 37 | 53 | 56 | 15 | 3200 | 350 | ![]() |
||
| TK040Z60Z1 | 52 | 33 | 85 | 22 | 5200 | 380 | ![]() |
||
| TK024Z60Z1 | 80 | 20 | 140 | 37 | 8420 | 425 | ![]() |
||
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
