Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅧ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TPH2R306PL1 | Package and characteristics are almost same | Almost same ON resistance |
TPH1R306P1 | Almost same package but similar characteristics | Slightly lower ON resistance |
TPH3R506PL | Almost same package but similar characteristics | Slightly higher ON resistance |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 130 | A |
Power Dissipation | PD | 78 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6.5V | 4.7 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 2.3 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4700 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 72 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs